??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
788-303
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
54.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
86.00 mm
FARBE
Color
grau
GEWICHT
Weight
45.860 g
BEMERKUNGEN
Comment
36 mA / DC 12V | 1 changeover contact
ECLASS71
eCl@ss 7.1
27-37-16-01
Download CAD models
Previews