??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
788-730
BEZEICHNUNG
Description
Solid-state relay module, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
230 V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
3.500 A
HOEHE
Height
54.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
86.00 mm
FARBE
Color
gray
GEWICHT
Weight
41.600 g
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03
Download CAD models
Previews