??
Catalog navigation
CAD model selection
HELP_VARIABLE
COD
Code
D
Wheel diameter
82 mm
F
Wheel width
mm
DD
Hub bore diameter
20 mm
L
Hub length
mm
LL
Ball bearing seat diameter
47 mm
M
Ball bearing seat depth
14 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity
daN
W
Weight
kg
INFO
Catalogue
Catalogue
Download CAD models
Previews
3D
Dimension