您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
800FP-LU2F1F1
Rockwell Automation
Push Buttons
22,5 mm, 800F Multi-Function Operators
Powered by
CAD模型選擇
{rockwellautomation/push_buttons/22mm_800f_m_fo/800f_m_multi_function_illuminated.prj},{NB=800FP-LU2F1F1},{DESC=22,5mm Momentary Multi-Function, Non-Illuminated},{A=P},{B=LU2 - Illuminated Multi-Function, 2 Position},{C=F},{D=1},{E=F},{F=1},{G=},{H=49.590},{W=29.448}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CN
Catalog Number
800FP-LU2F1F1
DESC
Description
22,5mm Momentary Multi-Function, Non-Illuminated
A
Operator Construction
P - Round Plastic Operator (IP69K; IP66, Type 4/4X)
M - Round Metal Operator (IP66, Type 4)
P - Round Plastic Operator (IP69K; IP66, Type 4/4X)
M - Round Metal Operator (IP66, Type 4)
B
Operator Type
LU2 - Illuminated Multi-Function, 2 Position
C
Operator Type - Button A
F - Flush
E - Extended
X - No caps (all positions)
F - Flush
E - Extended
X - No caps (all positions)
D
Operator Color Cap/Text - Button A
1 - White
2 - Black
3 - Green
4 - Red
5 - Yellow
6 - Blue
A - Green with "Start" text
B - Red with "Stop" text
C - White with "Start" text
D - Black with "Stop" text
E - Green with "I" text
F - Red with "O" text
G - White with "I" text
H - Black with "O" text
1 - White
2 - Black
3 - Green
4 - Red
5 - Yellow
6 - Blue
A - Green with "Start" text
B - Red with "Stop" text
C - White with "Start" text
D - Black with "Stop" text
E - Green with "I" text
F - Red with "O" text
G - White with "I" text
H - Black with "O" text
E
Operator Type - Button C
Flush
Extended
Flush
Extended
F
Operator Color Cap/Text - Button C
1 - White
2 - Black
3 - Green
4 - Red
5 - Yellow
6 - Blue
A - Green with "Start" text
B - Red with "Stop" text
C - White with "Start" text
D - Black with "Stop" text
E - Green with "I" text
F - Red with "O" text
G - White with "I" text
H - Black with "O" text
1 - White
2 - Black
3 - Green
4 - Red
5 - Yellow
6 - Blue
A - Green with "Start" text
B - Red with "Stop" text
C - White with "Start" text
D - Black with "Stop" text
E - Green with "I" text
F - Red with "O" text
G - White with "I" text
H - Black with "O" text
G
Packaging
Standard Pack, Quantity:1
SP - Special Pack, Quantity:50
Standard Pack, Quantity:1
SP - Special Pack, Quantity:50
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews