您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
800T-PA16X
Rockwell Automation
Push Buttons
30 mm, NEMA 800T Push Buttons
Powered by
CAD模型選擇
{rockwellautomation/push_buttons/30mm_nema_800t_pb/800t_mc_illuminated_asmtab.prj},{NB=800T-PA16X},{DESC=30mm Momentary Push Button},{A=T - Metal, Type 4/13},{B=},{C=P},{D=A},{E=},{F=16},{G=},{CB=X},{PPATH=parts/800t_mc_illuminated_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CN
Catalog Number
800T-PA16X
DESC
Description
30mm Momentary Push Button
A
Protection Rating
T - Metal, Type 4/13
B
Fingersafe Guards
No guards
C - Guard on terminals
No guards
C - Guard on terminals
C
Power Module Type
P - Transformer (or dual input)
Q - Full voltage
S - Operator only
P - Transformer (or dual input)
Q - Full voltage
S - Operator only
D
Head Type
A - Extended head with guard
B - Extended head without guard
M - Mushroom
MJ - Jumbo mushroom
A - Extended head with guard
B - Extended head without guard
M - Mushroom
MJ - Jumbo mushroom
E
Illumination Options
Incandescent
H - LED
N - No Lamp
D - Diode type, Incandescent
T - Transformer - relay type, Incandescent
TH - Transformer - relay type, LED
Incandescent
H - LED
N - No Lamp
D - Diode type, Incandescent
T - Transformer - relay type, Incandescent
TH - Transformer - relay type, LED
F
Voltage
16 - 120V AC, 50/60 Hz
26 - 240V AC, 50/60 Hz
46 - 480V AC, 50/60 Hz
56 - 600V AC, 50/60 Hz
16 - 120V AC, 50/60 Hz
26 - 240V AC, 50/60 Hz
46 - 480V AC, 50/60 Hz
56 - 600V AC, 50/60 Hz
G
Lens Color
No lens with standard contacts 1 N.O. - 1 N.C.
X - No lens if any contacts other than standard 1 N.O. - 1 N.C is ordered.
A - Amber
B - Blue
C - Clear
G - Green
R - Red
W - White
Y - Yellow
No lens with standard contacts 1 N.O. - 1 N.C.
X - No lens if any contacts other than standard 1 N.O. - 1 N.C is ordered.
A - Amber
B - Blue
C - Clear
G - Green
R - Red
W - White
Y - Yellow
CB
Contact Blocks
X - No contacts
1 N.O. - 1 N.C.
X - No contacts
1 N.O. - 1 N.C.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews