??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
8191312
DESCSHORT
Short Description
Toolbox
DESCLONG
Long Description
Toolbox
MANUTYPEDESC
Manufacturer Type Description
TOOL-CASE EMPTY CUS
PREVIEW
Preview
INTNO
International product number
4055626039886
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
BAF016
width
260 mm
BAA020
height
270 mm
BAA018
length
510 mm
BAB577
depth
260 mm
BAB664
material
Plastic
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
0.100 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAM118
signal-red
No
AAL682
padlock shackle present
Yes
AAL921
shoulder strip present
No
AAO663
GTIN
4055626039886
AAW338
Manufacturer product designation
Toolbox
AAU734
Manufacturer product description
Tool case, unequipped, lockable, with elasticated straps to hold tools in place, business card-sized marking label printed according to customer specifications
AAO057
Product type
TOOL-CASE EMPTY CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42029900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part