??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
82.6-CD
SERIES
Series
82.6 Series
PN
Product name
82.6-CD Sideflex Safety Finger Chain with Flight
APPLICATION
Application
It is widely used in various kinds of food, and beverage industry conveying.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C.
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
2100N (25°C) ,Max.length 12m
REMARK
Remark
One meter = 30 pieces
W
Width
82.6 mm
WEIGHT
Weight
1.54 kg/m
RBR
opposite bending raduis
120 mm
TR
Sideflex radius
250 mm
Download CAD models
Previews