??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
82.6-CZ
SERIES
Series
82.6 Series
PN
Product name
82.6-CZ Sideflex Safety Finger Chain with Bearings
APPLICATION
Application
It is widely used in sideflex conveyor because of the bearings. Advanced as good tolerance, low noise,flexible and durable conveying.
MATERIAL
Material
White polyoxymethylene (POM), operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
W
Width
82.6 mm
WEIGHT
Weight
1.40 kg/m
RBR
opposite bending raduis
120 mm
MTR
Minimum sideflex raduis
200 mm
Download CAD models
Previews