??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CM
Chain model
83-C
SERIES
Series
83 Series
PN
Product name
83-C Flexible chain
APPLICATION
Application
It is mainly used for food, beverage industry conveying.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C.
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
2100N (25°C) ,Max.length 12m
REMARK
Remark
One meter = 27 pieces
W
Width
83.0 mm
WEIGHT
Weight
1.36 kg/m
RBR
opposite bending raduis
120 mm
TR
Sideflex radius
150 mm
CAD modeli indir
Previews