??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
83-CG
SERIES
Series
83 Series
PN
Product name
83-CG Flexible chain with Rollers
APPLICATION
Application
It is mainly used for food, beverage industry conveying.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C.
PM
Pin material
Stainless steel
MS
Maximum speed
50 m/min lubricant ; 30 m/min dry
WL
Working load
2100N (25°C) ,Max.length 12m
REMARK
Remark
One meter = 30 pieces
W
Width
83.0 mm
WEIGHT
Weight
2.42 kg/m
RBR
opposite bending raduis
120 mm
MTR
Minimum sideflex raduis
160 mm
Download CAD models
Previews