??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CM
Chain model
HF83WF-C
SERIES
Series
83 Series
PN
Product name
83 Seamless toothed chain surface with rubber attachment
MATERIAL
Material
White Polyoxymethylene (POM), surface white rubber (TPE),operating temperature -10°C~+40°C
W
Width
83.0 mm
K
Distance between two rubber surfaces : 33.5*K
WEIGHT
Weight
1.27 kg/m
RBR
Rb opposite bending raduis
120 mm
TR
Rs Sideflex radius
160 mm
CAD modeli indir
Previews