您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
854K-BNPTC
Rockwell Automation
Signaling
Control Tower Lights 40 and 60 mm Modular Design
Powered by
CAD模型選擇
{rockwellautomation/signaling/control_tower_lights_40_60_mm/854k_60mm_bases.prj},{NB=854K-BNPTC},{DESC=Bulletin 854K Base},{HC=B - Black},{BT=NPT},{CO=C - Cap included}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CN
Catalog Number
854K-BNPTC
DESC
Description
Bulletin 854K Base
HC
Housing Color
B - Black
BT
Base Type
NPT - 1/2 in. NPT
VM - Vertical mount
SH - Surface mount, preinstalled mounting hardware
SF - Surface mount, external mounting holes
PM10 - 10 cm (3.9 in.) aluminum pole mount base
PM25 - 25 cm (9.8 in.) aluminum pole mount base
T10 - 10 cm (3.9 in.) threaded tube (M20)
T25 - 25 cm (9.8 in.) threaded tube (M20)
DS - Double-sided base
Q10 - 10 cm (3.9 in.) quick release base
Q25 - 25 cm (9.8 in.) quick release base
SDQD5 - Flange-style base with M12 (5-pin DC) micro connector
NPT - 1/2 in. NPT
VM - Vertical mount
SH - Surface mount, preinstalled mounting hardware
SF - Surface mount, external mounting holes
PM10 - 10 cm (3.9 in.) aluminum pole mount base
PM25 - 25 cm (9.8 in.) aluminum pole mount base
T10 - 10 cm (3.9 in.) threaded tube (M20)
T25 - 25 cm (9.8 in.) threaded tube (M20)
DS - Double-sided base
Q10 - 10 cm (3.9 in.) quick release base
Q25 - 25 cm (9.8 in.) quick release base
SDQD5 - Flange-style base with M12 (5-pin DC) micro connector
CO
Cap Option
C - Cap included
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews