??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
855-1851/350-000
BEZEICHNUNG
Description
Current and voltage tap up to 185 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
PRIMAER
Primary rated current
350 A
SEKUNDAER
Secondary rated current
1 A
LEISTUNG
Rated power
0.20 VA
KLASSE
Accuracy class
0.5
HOEHE
Height
84.00 mm
BREITE
Width
32.00 mm
TIEFE
Depth
60.00 mm
FARBE
Color
black
GEWICHT
Weight
144.000 g
ECLASS71
eCl@ss 7.1
27-21-09-02
ECLASS81
eCl@ss 8.1
27-21-09-02
Download CAD models
Previews