??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
85-7-1030
MATERIAL
Material
steel
FINISH
Finish
raw
A
53 mm
B
15 mm
K
15 mm
WEIGHT
weight
70 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/31545-fiche-a-ressort-a-souder-20.html
Download CAD models
Previews
3D
Dimension