??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
85-7-1321
MATERIAL
Material
steel
FINISH
Finish
raw / zinc plated
A
60 mm
B
48 mm
C
3 mm
D
6 mm
WEIGHT
weight
189 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30937-charniere-inv-a-souder-aile.html
Download CAD models
Previews
3D
Dimension