??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
85-7-1333
MATERIAL
Material
steel
FINISH
Finish
raw / zinc plated
A
80 mm
B
62 mm
C
4 mm
D
8 mm
WEIGHT
weight
420 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/31477-charniere-inv-a-souder-aile.html
Download CAD models
Previews
3D
Dimension