??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
85-7-2331
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
60 mm
B
48 mm
C
3 mm
D
6 mm
WEIGHT
weight
189 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/31657-ch-inox-inv-a-souder-aile.html
CAD modeli indir
Previews
3D
Boyut