??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
885-506
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
26.70 mm
BREITE
Width
17.80 mm
TIEFE
Depth
67.00 mm
FARBE
Color
gray
GEWICHT
Weight
13.343 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Download CAD models
Previews