??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Reference Number
90-05201-28-2
BEARCAP
Capacity (Varies w/ Options Below)
6000 lbs
SERIES
Series
90
CT
Caster Type
Single Flanged
WD
Dia.
Inch
WW
Width
2.06 Inch
WT
Material
Single Flanged Steel
OH
OAH
8.50 Inch
BRNG
Bearing
WGHT
Wt.
30 lb
C
C Flange Dia.
6.00 Inch
D
D Width
2.69 Inch
E
E Wheel Hub Length
3.25 Inch
XTPS
X Top Plate Size
8.5 Inch
YTPS
Y Top Plate Size
8.5 Inch
XBHS
X Bolt Hole Spacing
7 Inch
YBHS
Y Bolt Hole Spacing
7 Inch
Download CAD models
Previews
3D
Dimension