??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
9248-01
CNSEAN
EAN-Code
4013456242401
BZ
Designation
Wall light connection box
LOD
Level of Details
T
Depth
45 mm
FL
Cut hole Ø
35 mm
FP
For panel thickness
7 - 40 mm
LSF3
Cable entries 3 x 1.5 mm²
1
INFOLINK
Data Sheet
HTML (Online)
Download CAD models
Previews
3D
Dimension