??
Catalog navigation
CADモデル選択
HELP_VARIABLE
PN
Part Number
95PX08709STRL
SER
Series
95 TRL Series
MO
Fastening Type
SIZE
Fastening Size
8 1/2" x 8 1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Available in flat or 3° crown
WFIN
Wheel Color
Green Tread on Black Cast Iron Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
95 Shore A
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
3850 lbs.
H
Mount Height
11 Inch
SL
Swivel Lead
2 1/4 Inch
WEIGHT
Weight
63 lbs.
ダウンロード(CADデータ)
プレビュー
3D
情報