??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
9799-77.04
ENO
E number
372632209
BZ
Designation
Quickbox Maxi sound insulation box 2x2, Ø83mm,for sound insulation walls class A*, 145 x 145 x 73.5 mm
LOD
Level of details
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox Maxi sound insulation boxes for cavity wall installation Length x Width x Depth: 145 x 145 x 73.5 mm Made of TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Conduit entries M25: 4x combination: 2x2 Art. No.: 9799-77.04 / E No 372 632 209
M
Material
TPE,PC/ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
2x2
FR
Cut hole Ø
83 mm
RF
Conduit entries up to M25
4 mm
L
Length
145 mm
B
Width
145 mm
T
Depth
73.5 mm
CNSMASSEXACT
Individual net weight
259.92 g
CNSVOLUMEEXACT
Single volume
2.16 l
CNSEAN
EAN code
7611614276915
Download CAD models
Previews
3D
Dimension