??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
9909.01
BZ
Designation
Flush-mounting junction box, 115x115x76 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
76 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
4
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 010 398
CNSMASSEXACT
Individual net weight
153.000 g
CNSEAN
EAN code
7611614037530
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush mounting junction box, square Installation in: facing concrete, concrete, masonry Length x Width x Depth: 115 x 115 x 76mm Flush-mounting junction box, stabilising plaster cover included Made of polyethylene, halogen-free, acc. to EN 60670-1/60670-22/GWT 650°C, SEV-tested Conduit combination entries M20/25: 4x break-out openings Ø 20mm: 16 Number of nails: 4 Article number: 9909.01 / E No 155 010 398
ETIM40
ETIM 40
EC002601
Download CAD models
Previews
3D
Dimension