??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
99-1-3558
MATERIAL
Material
stainless steel
FINISH
Finish
raw
A
50 mm
B
26 mm
WEIGHT
weight
54 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25704-bracket.html
Download CAD models
Previews
3D
Dimension