??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
9966.12
HR
Hierarchy
00150.00100.0000
ENO
E-Number
372900919
BZ
Type
Modular support for devices 240–310mm, with multiple insert for boxes
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
LOD
Level of Details
MAT
Material
Polyethylene
E
Characteristics
Non-halogen
GP
Glow wire
850 °C nach EN 60695-2-11
VTEMP
Processing temperature
-5°C / + 60°C
ISOMAT
Insulation material
Neopor
L
Length
220 mm
B
Width
110 mm
H
Height
240 - 310 mm
RKF
Combination conduit entries M20/25
2
K
Kombination
1x1 / 2x1 / 3x1 / 2x1 NUP
S
Screw-in wall-plug
1x280 mm / 1x320 mm mm
CNSMASSEXACT
Individual net weight
450.66 g
CNSVOLUMEEXACT
Volume
14.4 l
CNSEAN
EAN-Code
7611614268736
Download CAD models
Previews
3D
Dimension