??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
99-7-3691
MATERIAL
Material
polyurethane
A
27.6 mm
B
21 mm
WEIGHT
weight
3 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30352-humidity-drain-gasket.html
下載CAD模型
Previews
3D
尺寸