??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
2487_12_01000_bv
A
External dimension
mm
B
Stichmass Befestigung
mm
H
Thickness
16.000 mm
D
11.000 mm
R
2.000 mm
ZD
Cylinder diameter
63.200 mm
ZD1
63.200 mm
GEW
Weight
kg
TYP
6.000 mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.