??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1412342
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
M12MS termination plug, 8-pos., A-coded, with jumper between pin 1 and pin 2, color: black
MANUTYPEDESC
Manufacturer Type Description
SAC-8P-M12MS B1+2
PREVIEW
Preview
INTNO
International product number
4046356960342
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAP798
Application standards
IEC 61076-2-101
BAB392
certificate/approval
EAC
AAS627
Weight of the individual packaging
9.300 g
AAG503
DC-isolation present
No
AAO663
GTIN
4046356960342
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
M12MS termination plug, 8-pos., A-coded, with jumper between pin 1 and pin 2, color: black
AAO057
Product type
SAC-8P-M12MS B1+2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part