??
Catalog navigation
CAD model selection
HELP_VARIABLE
BS
Base Style
sk15
BSL
Ball Screw Lesd
mm
AC
Accuracy class
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MW
Moter way
mm
PMM
Provide motor mode
mm
MT
Motor Type
mm
MP
Motor power
B
Brakes
SQ
Sensor quantity
mm
ST
Sensor type
mm
CNSORDERNO
sk15-L2005-C-S50-BC-ZP40-D3 mm
L
345.0 mm
A
200 mm
M
-1
N
6 mm
KG
8.500 kg
Download CAD models
Previews
3D
Dimension