AGRU 70294020009 High pressure flange ANSI PN20 incl. sealing + backing ring PE 100-RC black 200x22.4 SDR9 ISO S-4
agru
AGRULINE
PE100-RC Piping System FM 250 psi
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_250_psi/fittings_with_short_spigot/294_0.prj},{NB=AGRU_70294020009_High pressure flange ANSI PN20_incl. sealing + backing ring_PE 100-RC black_200x22.4 SDR9 ISO S-4 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70294020009},{M=70294020009},{BILDCODE=294.0},{WEIGHT=14.810},{DIMENSIONLANG=200x22.4 SDR9 ISO S-4},{DURCHMESSER=200},{EXT_BEZ_1=High pressure flange ANSI PN20},{EXT_BEZ_2=incl. sealing + backing ring},{EXT_BEZ_3=and centerring},{MATERIAL=PE 100-RC black},{HERSTELLV=drilled ANSI CL150},{VERBINDUNG=Butt-welding},{DA=200.000},{S=22.400},{L=130.000},{L3=64.000},{D=345.000},{D2=22.500},{D4=276.500},{H=39.000},{B=6.000},{K=298.500},{X1=70001}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
70294020009
70294020009
M
Article number
70294020009
70294020009
BILDCODE
Image Code
294.0
WEIGHT
Weight
14.810
14.810
kg
DIMENSIONLANG
Dimension long
200x22.4 SDR9 ISO S-4
200x22.4 SDR9 ISO S-4
DURCHMESSER
Dimension short
200
200
EXT_BEZ_1
Description 1
High pressure flange ANSI PN20
High pressure flange ANSI PN20
EXT_BEZ_2
Description 2
incl. sealing + backing ring
EXT_BEZ_3
Description 3
and centerring
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
drilled ANSI CL150
VERBINDUNG
Connection methode
Butt-welding
DA
Outside diameter (DAOD)
200.000
200.000
mm
S
22.400
22.400
mm
L
Dimension L
130.000
130.000
mm
L3
64.000
64.000
mm
D
345.000
345.000
mm
D2
22.500
22.500
mm
D4
276.500
276.500
mm
H
39.000
39.000
mm
B
6.000
6.000
mm
K
298.500
298.500
mm
X1
70001
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.