TFP011004110000
Anderson Negele America
Food & Beverage
Powered by
CAD模型選擇
{anderson/food_beverage/tfp_smart_asmtab.prj},{NB=TFP011004110000},{PC=TFP},{PPATH=tfp_asmtpl.prj},{ACC=±0.2% of URL (psia, compound vacuum): ±0.2% URL(above atmospheric zero); ±1.0% URL (below atmospheric zero) *Accuracy includes repeatability, hysteresis and linearity},{OR=(Turn-down): 10:1 via any HART Host Device},{TLSD=0 – 275°F (-18 – 135°C)},{TLHD=0 – 350°F (-18 – 177°C)},{TLHR=0 – 400°F (-18 – 204°C)},{TL=0 – 120°F (-18 – 49°C)},{PTE=Less than 0.2% of full scale output/10°F change},{RT=200mS},{CA=±0.3% of URL/6 months},{HUM=100% Condensing},{SV=13-40 VDC , 18-45 VDC with display},{S=0},{ST=1},{URL=1},{FIT=004},{DM=1},{M=1},{DP=0},{CUC=000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
TFP011004110000
PC
Product Code
TFP
S
Style
Standard
High Temp. (direct mount)
High Temp. (remote mount)
Standard
High Temp. (direct mount)
High Temp. (remote mount)
ST
Sensor Type
PSIG
PSIA
PSIG
PSIA
URL
Upper Range Limit
50 psig/psia
100 psig/psia
200 psig/psia
300 psig/psia
500 psig
1,000 psig
50 psig/psia
100 psig/psia
200 psig/psia
300 psig/psia
500 psig
1,000 psig
FIT
Process Connection
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" CB "I" (male)
2" CB "I" (male)
1-1/2" G & H "H" Line (male)
2" G & H "H" Line (male)
CPM
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" CB "I" (male)
2" CB "I" (male)
1-1/2" G & H "H" Line (male)
2" G & H "H" Line (male)
CPM
DM
Diaphragm Material
316L Stainless
Hastelloy "C"
316L Stainless
Hastelloy "C"
M
Mounting
Direct Mount
Direct Mount
DP
Display
No Display
PSIG
PSIA
BAR
mA
Percent (%)
No Display
PSIG
PSIA
BAR
mA
Percent (%)
CUC
Custom Configuration
Standard Configuration
Custom Configuration (Consult Factory)
Standard Configuration
Custom Configuration (Consult Factory)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸