AT1M1UESD025
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Diaphragm valves
True Union Diaphragm Valve Type 14, Electric actuated Type M
Powered by
CAD模型選擇
{asahi/au_valve/ele_diaphragm_valves/ele_tudv_14_m/tudv14_el_act_m_socket_asmtab.prj},{NB=AT1M1UESD025},{NDMM=25},{NDINCH=1},{STD=DIN},{MO=1},{MD=25},{MD1=32.00},{MD1C=-},{ML=22.00},{OT=-},{L=172},{D1=70},{D2=67x80},{ML1=12},{H=413},{H1=18.5},{A=101},{A1=81},{A2=140},{S=25},{S1=M5},{S2=10},{NDMMX=025},{UES=UESD},{BONNET=DP-2286},{ACTUATOR=PSN-1},{BOLTA=M8},{BOLTE=M8},{BOLTF=M8},{PPATH=../../true_un_dia_val_14_elect_act_typ_m/parts_socket/tudv_14_el_act_m_socket_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
AT1M1UESD025
AT1M1UESD025
NDMM
Nominal diameter
25
25
mm
NDINCH
Nominal diameter
1
1
Inch
STD
Standard
DIN
DIN
MO
Motor Option
Single phase 100V
Single phase 200V
DC24V
Single phase 100V
Single phase 200V
DC24V
MD
d
25
25
mm
MD1
d1
32.00
32.00
mm
MD1C
d1'
-
-
mm
ML
l
22.00
22.00
mm
OT
1/T
-
-
L
172
172
mm
D1
70
70
mm
D2
67x80
67x80
mm
ML1
l1
12
12
mm
H
413
413
mm
H1
18.5
18.5
mm
A
101
101
mm
A1
81
81
mm
A2
140
140
mm
S
25
25
mm
S1
M5
M5
mm
S2
10
10
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸