TNUVSJN030
ASAHI YUKIZAI CORPORATION
Vinyl pipes / fittings
Vinyl pipes / fittings
Sockets / Caps
Powered by
CAD模型選擇
{asahi/av_fitting/vinyl_pipe_fittings/sockets_caps/vs_valve_socket.prj},{NB=TNUVSJN030},{NDMM=30},{MAT=U},{MATX= 'U', 'U-PVC', 'I', 'HI-PVC'},{STD=JIS K6743},{SIZE=030},{D=46},{SD=31},{TN=R1 1/4},{D1=41.910},{TNT=11},{SA=12.70},{L1=19.10},{W=10},{L=80},{B=46},{MODEL=VS},{SD1COM=38.60},{SLCOM=44},{DTCOM=46.0},{SDCOM=31}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Product Model Code
TNUVSJN030
TNUVSJN030
NDMM
SIZE
30
30
mm
MAT
Material
U-PVC
HI-PVC
U-PVC
HI-PVC
STD
Standard
JIS K6743
JIS K6743
D
46
46
mm
SD
d
31
31
mm
TN
Thread Nominal
R1 1/4
R1 1/4
D1
Basic Diameter (Outer Diameter) D1
41.910
41.910
mm
TNT
Thread Number of hreads/Inch
11
11
Inch
SA
Basic Diameter (Position a)
12.70
12.70
mm
L1
L1 (Min.)
19.10
19.10
mm
W
10
10
mm
L
80
80
mm
B
46
46
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸