651112026
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connecting links for chain Bea
Connecting links for chain Bea in stainless steel
Connecting links for chain Bea with straight plate
Powered by
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_bea/c_l_for_chain_bea_in_s_s/c_l_for_chain_bea_with_straight_plate/simplex_c_l_bea_with_straight_plate.prj},{NB=651112026},{ISO=08B-1},{P=12.700},{TYPE=4},{CNSORDERNO=651112026},{A=23.200},{B=4.400},{C=1.500},{D=11.810},{E=0.000},{F=12.700},{G=1.000},{H=18.000},{I=2.000},{L=1.000},{L1=0.000},{M=3.100},{M1=0.000},{N=4.600},{O=7.000},{PX=21.000},{Q=1.700},{R=9.000},{S=1.600},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ISO
08B-1
08B-1
P
p
12.700
12.700
mm
TYPE
Type
4
CNSORDERNO
Order number
651112026
651112026
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸