21075027
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes L
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_l/t_belt_pulley_for_taper_bushes_l075_asmtab.prj},{NB=21075027},{DESCRIPTION=TL 27 L 075},{CNSORDERNO=21075027},{TYPE=15F},{MAT=St},{Z=27},{TAPERBUSH=1108},{HM=28},{DP=81.86},{DE=81.10},{DF=87},{DM=0},{DI=0},{F=25},{L=25},{R=0.0},{N=315},{I=72.0},{KG=0.70},{PPATH=t_belt_pulley_for_taper_bushes_l_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
DESCRIPTION
Description
TL 27 L 075
TL 27 L 075
CNSORDERNO
Order number
21075027
21075027
TYPE
Type
15F
15F
MAT
Material
St
St
Z
Number of teeth
27
27
TAPERBUSH
Taper bushes
1108
1108
HM
Hole max.
28
28
mm
DP
dp
81.86
81.86
mm
DE
de
81.10
81.10
mm
DF
Df
87
87
mm
DM
Dm
0
0
mm
DI
Di
0
0
mm
F
25
mm
L
25
25
mm
R
0.0
0.0
mm
N
n°flange
315
315
KG
0.70
0.70
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸