您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
0ADKC0500-BE
Bel Fuse
Circuit Protection
0ADKC0500-BE
Powered by
CAD模型選擇
{belfuse/circuit_protection/0adkc0500_be/0adkc0500_be.prj},{NB=0ADKC0500-BE},{PN=0ADKC0500-BE},{DESC=Ceramic tube fuse, 5x20mm, UL, Slow Blow, 500mA, 600V},{CURRENT=0.5},{VAC=600},{VDC=500},{IRAC=200},{IRDC=300},{CS=5x20},{CHARACTERISTIC=Slow Blow},{MOUNTING=Holder},{PACKAGING=Bulk (Cartridge)},{DEFAULTSORTATTR=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
0ADKC0500-BE
DESC
Description
Ceramic tube fuse, 5x20mm, UL, Slow Blow, 500mA, 600V
CURRENT
Current
0.5
A
VAC
Voltage
600
AC
VDC
Voltage
500
DC
IRAC
Interrupting Rating
200
AC
IRDC
Interrupting Rating
300
DC
CS
Case Size
5x20
CHARACTERISTIC
Characteristic
Slow Blow
MOUNTING
Mounting
Holder
PACKAGING
Packaging
Bulk (Cartridge)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews