BPGS10R77NUL1S0E
IMI Bimba Products
Grippers
Angular Grippers
Powered by
CAD模型選擇
{bimba/grippers/angular_grippers/pgs10_11_asmtab.prj},{NB=BPGS10R77NUL1S0E(0)},{ITEM=BPGS},{PNFINDER=0},{PNINPUT= },{CYL=10},{JTYP=R},{TJA=70},{BJA=70},{JP=0},{JT=},{ST=0},{OUT=},{PAD=},{CON=},{PM=},{H=},{MTPC=1},{PW=S},{PT=0},{PO=1},{TS=5},{TEMP=<'PGS10R77NUL1S0A'>, ['0':'Z']},{TAB=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Part Number
BPGS10R77NUL1S0E
ITEM
Item
BPGS
CYL
Body Style
10
11
10
11
JTYP
Gripper Type
Regular Jaw Gripper
Chisel Jaw Gripper
Flange Jaw Gripper
Shovel Jaw Gripper
Angular Jaw Type
Regular Jaw Gripper
Chisel Jaw Gripper
Flange Jaw Gripper
Shovel Jaw Gripper
Angular Jaw Type
TJA
Top jaw angle
70
45
22
70
45
22
BJA
Bottom jaw angle
70
35
0
70
35
0
JP
Jaw position
Open
Closed
Open & Closed
Open
Closed
Open & Closed
JT
Jaw type for Chisel or Shovel
N/A
N/A
ST
Sensor type
No sensor
In-Pad
Indirect double blank
Indirect part present
No sensor
In-Pad
Indirect double blank
Indirect part present
OUT
Output
N/A
N/A
PAD
Pad
N/A
N/A
CON
Connector
N/A
N/A
PM
Pad Mount
N/A
N/A
H
Electrical Housing
N/A
N/A
MTPC
Material Thickness & Pad Color
0.50-2.0mm
2.01-3.5mm
3.51-5.0mm
0.50-2.5mm 2 Rubber
0.50-2.0mm
2.01-3.5mm
3.51-5.0mm
0.50-2.5mm 2 Rubber
PW
Pad Width
0.5" / 12.7mm
1.0" / 25.4mm
1.5" / 38.1mm
0.5" / 12.7mm
1.0" / 25.4mm
1.5" / 38.1mm
PT
Pad Type
Regular
15° Top Down
15° Bottom Up
30° Top Down
30° Bottom Up
45° Top Down
45° Bottom Up
Smooth
Convex
No Pads
Regular
15° Top Down
15° Bottom Up
30° Top Down
30° Bottom Up
45° Top Down
45° Bottom Up
Smooth
Convex
No Pads
PO
Port orientation
Top
Right
Bottom
Left
Top
Right
Bottom
Left
TS
Port size
1/8" NPS threads
1/8" Rc
1/8" NPS threads
1/8" Rc
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews