PTF-098000
IMI Bimba Products
Pneumatic Actuators
Inch
Rotary
Rack & Pinion
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/rotary/rack_pinion/ptf_asmtab.prj},{NB=PTF-098000},{BORE1=1.50000000},{A=2.38},{B1=1.812},{C1=0.90},{D1=1.88},{E1=2.81},{E1R=2.84},{E2=4.19},{GG=1.249},{G1=1.375},{H=0.625},{J=1.56},{LH=1.449},{M1=2.25},{N1=1.38},{O=1.12},{P=0.09},{P1=0.09},{Q1=0.62},{S1=2.09},{T1=1.16},{V=0.62},{W=0.31},{X1=1.625},{YH=0.45},{ZH=1.19},{AO1=1.56},{BO1=0.77},{DO1=0.60},{EO1=0.42},{FO1=0.34},{HO1=0.94},{JO1=0.94},{BUSL11=2.34000000},{BUSL21=2.34000000},{B1SL11=2.49000000},{B1SL21=2.49000000},{B2SL11=2.34000000},{B2SL21=2.49000000},{B3SL11=2.49000000},{B3SL21=2.34000000},{C1SL11=2.98000000},{C1SL21=2.98000000},{C2SL11=2.34000000},{C2SL21=2.98000000},{C3SL11=2.98000000},{TF=S},{AN=0},{AA=},{B=},{C=},{G=},{PC=},{KO=},{M=},{TO=},{S=},{CO=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
PTF-098000
PTF-098000
BORE
Bore Size
1 1/2"
1 1/2"
TF
Single / Double Rack Design
Single Rack [098]
Double Rack [196]
Single Rack [098]
Double Rack [196]
AN
Angle of Rotation
deg
AA
Angle Adjustment Option
No Angle Adjustment
Both Sides [A1]
Counter-Clockwise Rotation [A2]
Clockwise Rotation [A3]
No Angle Adjustment
Both Sides [A1]
Counter-Clockwise Rotation [A2]
Clockwise Rotation [A3]
B
Bumper Option
No Bumpers
Bumpers on Both Rotations [B1]
Bumper on Counter-Clockwise Rotation [B2]
Bumper on Clockwise Rotation [B3]
No Bumpers
Bumpers on Both Rotations [B1]
Bumper on Counter-Clockwise Rotation [B2]
Bumper on Clockwise Rotation [B3]
C
Cushion Option
No Cushions
Cushions on Both Rotations [C1]
Cushion on Counter-Clockwise Rotation [C2]
Cushion on Clockwise Rotation [C3]
No Cushions
Cushions on Both Rotations [C1]
Cushion on Counter-Clockwise Rotation [C2]
Cushion on Clockwise Rotation [C3]
G
Lubrication
Standard Lube
With Magnalube® Grease [G]
Standard Lube
With Magnalube® Grease [G]
PC
Plug Connector Location
Standard Left Side (from shaft)
Right Side (from shaft) [H1]
Back of Plate [H2]
Bottom of Plate [H3]
Standard Left Side (from shaft)
Right Side (from shaft) [H1]
Back of Plate [H2]
Bottom of Plate [H3]
KO
Key Style
Standard Woodruff Key
Square Key [K]
Standard Woodruff Key
Square Key [K]
M
Magnetic Position Sensing
Without Magnet Piston
With Magnetic Piston [M]
Without Magnet Piston
With Magnetic Piston [M]
TO
Operating Temperature
Standard Temp -20° to 200°F (-29° to 95°)
High Temp 0° to 250°F (-18° to 120°C) [V]
Standard Temp -20° to 200°F (-29° to 95°)
High Temp 0° to 250°F (-18° to 120°C) [V]
S
Pneumatic / Hydraulic Design
Design for Pneumatic Use
Design for Hydraulic Use [S]
Design for Pneumatic Use
Design for Hydraulic Use [S]
L1A
2.34
2.34
Inch
L2B
2.34
2.34
Inch
L1C
0.00
Inch
L2D
0.00
Inch
A
2.38
2.38
Inch
B1
B
1.812
1.812
Inch
C1
C
0.90
0.90
Inch
D
0
Inch
E
2.84
2.84
Inch
F
5/16" S.H.C.S.
G1
1.375
1.375
Inch
H
0.625
0.625
Inch
J
1.56
1.56
Inch
K
1/8 NPT
1/8 NPT
LH
1.449
1.449
Inch
M1
M
2.25
2.25
Inch
N1
N
1.38
1.38
Inch
O
1.12
1.12
Inch
P1
0.09
0.09
Inch
Q1
Q
0.62
0.62
Inch
R1
R
#405
#405
S1
S
2.09
2.09
Inch
T1
T
1.16
1.16
Inch
U
5/16-18
V
0.62
Inch
W
0.31
0.31
Inch
X1
X
1.625
1.625
Inch
YH
0.45
Inch
ZH
1.19
1.19
Inch
AO
A Option Dimension
N/A
Inch
BO
B Option Dimension
N/A
Inch
DO
D Option Dimension
N/A
Inch
EO
E Option Dimension
N/A
Inch
FO
F Option Dimension
N/A
Inch
GO
G Option Dimension
N/A
HO
H Option Dimension
N/A
Inch
JO
J Option Dimension
N/A
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸