PT-017090/045-1
IMI Bimba Products
Pneumatic Actuators
Inch
Rotary
Rack & Pinion
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/rotary/rack_pinion/three_pos_pneu_turn_asmtab.prj},{NB=PT-017090/045-1},{BORE1=0.75000000},{A=1.62},{B1=1.250},{C1=0.62},{D1=1.04},{E1=1.81},{E1R=1.81},{E2=2.50},{GG=0.875},{G1=0.875},{H=0.375},{J=0.82},{M1=1.37},{N1=1.06},{O=0.69},{P=0.06},{P1=0.06},{Q1=0.50},{S1=1.25},{T1=0.73},{V=0.38},{W=0.19},{X1=1.000},{AO1=0.87},{BO1=0.41},{DO1=0.48},{EO1=0.22},{FO1=0.23},{HO1=0.00},{JO1=0.71},{BUSL11=1.63000000},{BUSL21=1.63000000},{B1SL11=1.77000000},{B1SL21=1.77000000},{B2SL11=1.63000000},{B2SL21=1.77000000},{B3SL11=1.77000000},{B3SL21=1.63000000},{C1SL11=2.16000000},{C1SL21=2.16000000},{C2SL11=1.63000000},{C2SL21=2.16000000},{C3SL11=2.16000000},{TF=S},{AN=90},{DMP=45},{KL=1},{AAD=},{B=},{C=},{SO=},{G=},{KO=},{M=},{X=},{R=},{TO=},{Q=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
PT-017090/045-1
PT-017090/045-1
BORE
Bore Size (Power Factor)
3/4"
3/4"
TF
Series - Torque Factor
Single Rack [017]
Double Rack [033]
Single Rack [017]
Double Rack [033]
AN
Angle of Rotation
deg
DMP
Degrees to Mid-Position
deg
KL
Key Location at Mid-Position
Position 1 (straight up, 12 o'clock) [1]
Position 2 (45° clockwise) [2]
Position 3 (90° clockwise, 3 o'clock) [3]
Position 4 (135° clockwise) [4]
Position 5 (180°, 6 o'clock) [5]
Position 6 (135° counter-clockwise) [6]
Position 7 (90° counter-clockwise, 9 o'clock) [7]
Position 8 (45° counter-clockwise) [8]
Position 1 (straight up, 12 o'clock) [1]
Position 2 (45° clockwise) [2]
Position 3 (90° clockwise, 3 o'clock) [3]
Position 4 (135° clockwise) [4]
Position 5 (180°, 6 o'clock) [5]
Position 6 (135° counter-clockwise) [6]
Position 7 (90° counter-clockwise, 9 o'clock) [7]
Position 8 (45° counter-clockwise) [8]
AAD
Angle Adjustment Option
No Angle Adjustment
Both Sides [A1]
Counter-Clockwise Rotation Only [A2]
Clockwise Rotation Only [A3]
No Angle Adjustment
Both Sides [A1]
Counter-Clockwise Rotation Only [A2]
Clockwise Rotation Only [A3]
B
Bumper Option
No Bumpers
Both Sides [B1]
Counter-Clockwise Rotation Only [B2]
Clockwise Rotation Only [B3]
No Bumpers
Both Sides [B1]
Counter-Clockwise Rotation Only [B2]
Clockwise Rotation Only [B3]
C
Cushion Option
No Cushions
Both Sides [C1]
Counter-Clockwise Rotation Only [C2]
Clockwise Rotation Only [C3]
No Cushions
Both Sides [C1]
Counter-Clockwise Rotation Only [C2]
Clockwise Rotation Only [C3]
SO
Shaft Design
Standard Shaft Design
Dual Shaft [D]
Rear Shaft [E]
Hardened Shaft [F]
Standard Shaft Design
Dual Shaft [D]
Rear Shaft [E]
Hardened Shaft [F]
G
Lubrication Options
Standard Lube
With Magnalube® Grease [G]
Standard Lube
With Magnalube® Grease [G]
KO
Key Style
Standard Woodruff Key
Square Key [K]
Standard Woodruff Key
Square Key [K]
M
Magnetic Position Sensing
Without Magnet
With Magnet (for position sensing) [M]
Without Magnet
With Magnet (for position sensing) [M]
X
Anti-Backlash Design
N/A
N/A
R
Bearing Style
Standard Composite Bearing Design
Ball Bearing Design [R]
Standard Composite Bearing Design
Ball Bearing Design [R]
TO
Operating Temperature
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C)
High Temp 0°F to 400°F (-18° to 205°C) [V]
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C)
High Temp 0°F to 400°F (-18° to 205°C) [V]
Q
Internal Flow Control Option
No Built-in Flow Control
Both Sides [Q1]
Counter-Clockwise Rotation Only [Q2]
Clockwise Rotation Only [Q3]
No Built-in Flow Control
Both Sides [Q1]
Counter-Clockwise Rotation Only [Q2]
Clockwise Rotation Only [Q3]
WW
3.93
3.93
Inch
XX
3.93
3.93
Inch
YY
0.00
Inch
ZZ
0.00
Inch
AA
2.22
2.22
Inch
BB
2.22
2.22
Inch
CC
0.00
Inch
DD
0.00
Inch
A
1.62
1.62
Inch
B1
B
1.250
1.250
Inch
C1
C
0.62
0.62
Inch
D
0
Inch
E
1.81
1.81
Inch
F
#10 S.H.C.S.
#10 S.H.C.S.
GG
G
0.875
0.875
Inch
G1
0.875
0.875
Inch
H
0.375
0.375
Inch
J
0.82
0.82
Inch
K
#10-32
#10-32
M1
M
1.37
1.37
Inch
N1
N
1.06
1.06
Inch
O
0.69
0.69
Inch
P
0.06
0.06
Inch
P1
0.06
0.06
Inch
Q1
Q
0.50
0.50
Inch
R1
R
#204
#204
S1
S
1.25
1.25
Inch
T1
T
0.73
0.73
Inch
U
#10-24
#10-24
V
0.38
0.38
Inch
W
0.19
0.19
Inch
X1
X
1.000
1.000
Inch
AO
A Option Dimension
N/A
Inch
BO
B Option Dimension
N/A
Inch
DO
D Option Dimension
N/A
Inch
FO
F Option Dimension
N/A
Inch
GO
G Option Dimension
N/A
JO
J Option Dimension
N/A
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸