USB-25
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Band Mounted Switches
Powered by
CAD模型選擇
{bimba/switches/inch/switches_position_control/band_mounted_switches/usb_mb.prj},{NB=USB-25-02},{DESC=Mounting Band for Cylinders},{TS=For Cylinders up to 2-1/2\" Bore},{TS1=25},{BS=02},{R1=0.79200000},{R2=0.78200000},{R3=0.80200000},{Y=0.17400000},{Y1=0.16300000},{AN=56.23000000},{A=0.19},{B=0.37},{T=0.32},{T1=0.19}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
USB-25
USB-25
TS
Wire Connection Type
For Cylinders up to 2-1/2" Bore
For Cylinders up to 2-1/2" Bore
BS
Bore Size
9/16 [02]
3/4" [04]
7/8 [06]
1-1/16 [09]
1-1/4 [12]
1-1/2 [17]
RS-1-1/2
1-1/2" [DW1]
1-3/4 [24]
2 [31]
RS-2
2" [DW2]
9/16 [02]
3/4" [04]
7/8 [06]
1-1/16 [09]
1-1/4 [12]
1-1/2 [17]
RS-1-1/2
1-1/2" [DW1]
1-3/4 [24]
2 [31]
RS-2
2" [DW2]
A
0.19
Inch
B
0.37
Inch
T
0.32
Inch
T1
0.19
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸