HSK-AB
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Track Mounted Switches
Powered by
CAD模型選擇
{bimba/switches/inch/switches_position_control/track_mounted_switches/mrs_ab_asmtab.prj},{NB=HSK-AB},{DESC=5mm Square Track Mounted Switches for use with ISO-6431 Cylinders},{SS=[HSK-AB] Sinking (NPN), LED, 30VDC, 200mA},{SS1=HSK},{TS=AB},{L=1.34 (34)},{LL=1.340},{W=0.27 (6.8)},{WW=0.268},{W1=0.21 (5.4)},{WW1=0.212},{T=0.20 (5.1)},{TT=0.200},{S=0.16 (4)},{SS2=0.159},{D=0.11 (2.1)},{DD=0.110},{NOTE=3D Model (Cable) is just a Segment of the Actual Model},{PPATH=mrs_ab_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
HSK-AB
HSK-AB
SS
Switch Selection
[HSK-AB] Sinking (NPN), LED, 30VDC, 200mA
[HSK-AB] Sinking (NPN), LED, 30VDC, 200mA
TS
Wire Connection Type
24” (0.6m) Pigtail Leads
M8 Male Connector [Q]
M8 Male Connector, 2m Mating Cable [QC]
M8 Male Connector, 5m Mating Cable [QCX]
24” (0.6m) Pigtail Leads
M8 Male Connector [Q]
M8 Male Connector, 2m Mating Cable [QC]
M8 Male Connector, 5m Mating Cable [QCX]
L
1.34 (34)
INCH (mm)
W
0.27 (6.8)
INCH (mm)
W1
0.21 (5.4)
0.21 (5.4)
INCH (mm)
T
0.20 (5.1)
INCH (mm)
L1
24" (0.6m)
L2
-
INCH (mm)
S
0.16 (4)
0.16 (4)
INCH (mm)
D
0.11 (2.1)
0.11 (2.1)
INCH (mm)
D1
-
INCH (mm)
NOTE
Note
3D Model (Cable) is just a Segment of the Actual Model
3D Model (Cable) is just a Segment of the Actual Model
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸