BSB005NB55
IMI Bimba Products
Vacuum
Inch
Vacuum Accessories
Cups
Vacuum Cups Expansion
Powered by
CAD模型選擇
{bimba/vacuum/inch/vacuum_accessories/cups/vacuum_cups_expansion/bsb_asmtab.prj},{NB=BSB005NB55N/A},{MODEL=BSB - Single bellows},{DS=005},{MS=NB55},{FF=},{THD=N/A},{CF=},{IH=-},{PPATH=assemblies/bsb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
BSB005NB55
MODEL
Series
BSB - Single bellows
DS
Size
005 - Ø5 mm
008 - Ø8 mm
010 - Ø10 mm
012 - Ø12 mm
020 - Ø20 mm
030 - Ø30 mm
050 - Ø50 mm
005 - Ø5 mm
008 - Ø8 mm
010 - Ø10 mm
012 - Ø12 mm
020 - Ø20 mm
030 - Ø30 mm
050 - Ø50 mm
mm
MS
Material
NB55 - NBR 55
SI50 - Red Silicone 50
WS50 - White Silicone 50
CS55 - Conductive Silicone 55
NB55 - NBR 55
SI50 - Red Silicone 50
WS50 - White Silicone 50
CS55 - Conductive Silicone 55
FF
Include Fitting
No
Yes
No
Yes
THD
Fitting Thread
N/A
N/A
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸