C60M
IMI Bimba Products
Vacuum
Inch
Venturi Vacuum Cartridges
Powered by
CAD模型選擇
{bimba/vacuum/inch/venturi_vacuum_cartridges/mid_series_al.prj},{NB=C60M},{ITEM=Push-In Vacuum Cartridges},{PS=Mid Series Cartridges},{MF=60},{MV=M},{OP=},{A=0.398 [10.11]},{B=0.61 [15.6]},{C=1.76 [44.7]},{D=2.20 [55.9]},{E=0.37 [9.4]},{F=0.398 [10.11]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
C60M
ITEM
Item
Push-In Vacuum Cartridges
PS
Pump Style
Mid Series Cartridges
MF
Max. Flow Level
60 - Mid Series Only (N/A in L)
90 - Mid Series Only
100 - Mid Series Only
150 - Mid Series Only
60 - Mid Series Only (N/A in L)
90 - Mid Series Only
100 - Mid Series Only
150 - Mid Series Only
MV
Max. Vac Level
20"Hg [677 mbar]
28"Hg [948 mbar]
20"Hg [677 mbar]
28"Hg [948 mbar]
OP
Operating Pressure
80 PSI [5.5 bar] - Standard
60 PSI [4.0 bar]
80 PSI [5.5 bar] - Standard
60 PSI [4.0 bar]
A
0.398 [10.11]
INCH [mm]
B
0.61 [15.6]
INCH [mm]
C
1.76 [44.7]
INCH [mm]
D
2.20 [55.9]
INCH [mm]
E
0.37 [9.4]
INCH [mm]
F
0.398 [10.11]
INCH [mm]
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸