CM60M-PL
IMI Bimba Products
Vacuum
Inch
Venturi Vacuum Cartridges
Powered by
CAD模型選擇
{bimba/vacuum/inch/venturi_vacuum_cartridges/min_series.prj},{NB=CM60M-PL},{ITEM=Push-In Vacuum Cartridges},{PS=Mini Cartridge},{MV=M},{MS=PL},{OP=},{A=0.312 [7.92]},{B=0.25 [6.2]},{C=0.49 [12.3]},{D=1.13 [28.6]},{E=0.17 [4.3]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
CM60M-PL
ITEM
Item
Push-In Vacuum Cartridges
PS
Pump Style
Mini Cartridge
MV
Max. Vac Level
20"Hg [677 mbar]
28"Hg [948 mbar]
20"Hg [677 mbar]
28"Hg [948 mbar]
MS
Material Selection
Nylon - Standard
Brass - Option
Nylon - Standard
Brass - Option
OP
Operating Pressure
80 PSI [5.5 bar] - Standard
60 PSI [4.0 bar]
80 PSI [5.5 bar] - Standard
60 PSI [4.0 bar]
A
0.312 [7.92]
INCH [mm]
B
0.25 [6.2]
INCH [mm]
C
0.49 [12.3]
INCH [mm]
D
1.13 [28.6]
INCH [mm]
E
0.17 [4.3]
INCH [mm]
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸