A0-20-3
IMI Bimba Products
Valves
Inch
Manually/Mechanically Operated
3-Way Valves
5/32 Push-in Input
Powered by
CAD模型選擇
{bimba/valves/inch/manually_mechanically_operated/3_way_valves/5_32_push_in/o_series_asmtab.prj},{NB=A0-20-3},{AC=A},{S=O Series},{F=-2},{PO=Normally Closed},{IP=10-32 (F) Tee},{IP1=3},{PPATH=o_series_asmtpl.prj},{B=0.35},{W=0.63}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
A0-20-3
A0-20-3
AC
Actuator
(A) Push Button
(AM) Metal Button
(F) Momentary Toggle
(H) Detented Toggle
(HM) Metal Detented Toggle
(A) Push Button
(AM) Metal Button
(F) Momentary Toggle
(H) Detented Toggle
(HM) Metal Detented Toggle
S
Series
O Series
F
Function
(2) 2-Way
(3) 3-Way
(2) 2-Way
(3) 3-Way
PO
Position One
Normally Closed
IP
Input Port
10-32 (F) Tee
10-32 (F) Tee
A
0.62
Inch
B
0.35
Inch
L
1.80
1.80
Inch
W
0.63
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸