您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
M4M310-08-12VDC
IMI Bimba Products
Valves
Inch
Solenoid Operated
Single/Double Solenoid
4-Way
110 VAC
Powered by
CAD模型選擇
{bimba/valves/inch/solenoid_operated/single_double_solenoid/4_way/110_vac/namur_series_asmtab.prj},{NB=M4M310-08-12VDC},{TYPE=NAMUR Series},{MODEL=M4M},{CODE=300 Series},{VT=10},{PS=1/4 NPT},{VS=12VDC},{ST=},{A=1/4 NPT},{A1=0.54},{B=45.00},{E=1/4 NPT},{E1=0.54},{F=69.20},{F1=39.90},{H=5.20},{I=24.00},{K=32.00},{L=40.00},{N=21.50},{P=80.00},{Q=6.80},{R=2.40},{S=10.90},{T=27.00},{V=Dia. 19.2 x 1.7 Depth},{V1=1.70},{X1=20.00},{X3=65.00},{X4=26.20},{X5=18.60},{X6=13.20},{PPATH=namur_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
M4M310-08-12VDC
MODEL
Model
M4M
CODE
Code
300 Series
VT
Valve Type
Single Solenoid
Double Solenoid
Single Solenoid
Double Solenoid
PS
Port Size
1/4 NPT
VS
Voltage Selection
12 VDC
24 VDC
24 VAC 50/60Hz
120 VAC 50/60 Hz
12 VDC
24 VDC
24 VAC 50/60Hz
120 VAC 50/60 Hz
ST
Solenoid Type
DIN Connector
Flying Leads
DIN Connector
Flying Leads
A
A Port
1/4 NPT
B
45.00
mm
C
17.50
mm
D
40.00
mm
E
E Port
1/4 NPT
F
69.20
mm
F1
39.90
mm
G
134.90
mm
H
H Dia.
5.20
mm
I
24.00
mm
J
28.00
mm
K
32.00
mm
L
40.00
mm
M
29.20
mm
N
21.50
mm
P
80.00
mm
R
2.40
mm
T
27.00
mm
V
Dia. 19.2 x 1.7 Depth
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸