C2-5DCD-12VDC
IMI Bimba Products
Valves
Inch
Solenoid Operated
Single/Double Solenoid
4-Way
12 VDC
Powered by
CAD模型選擇
{bimba/valves/inch/solenoid_operated/single_double_solenoid/4_way/12_vdc/capsula_c2_4dcd_asmtab.prj},{NB=C2-5DCD-12VDC},{MN=C2-5DCD},{PSDESCR=1/4 NPTF - 2-Position, Double DIN Solenoid},{PS=1/4\"},{ACTUATOR=Solenoid},{RETURN=Solenoid},{DESCRIPTION=2-Position, Double DIN Solenoid},{TYPE=2-Position, Double DIN Solenoid},{MPP=20},{V=12VDC},{L=4.37},{W=2.00},{H=2.25},{L1=7.45},{L2=2.69},{W1=1.62},{H1=1.00},{H2=0.50},{A=0.50},{D=0.89},{X=9},{ASSCFGPRA=c2_5dcd},{X1=1},{PPATH=capsula_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
C2-5DCD-12VDC
C2-5DCD-12VDC
MN
Model Number
C2-5DCD
C2-5DCD
PSDESCR
Port Size - Description
1/4 NPTF - 2-Position, Double DIN Solenoid
1/4 NPTF - 2-Position, Double DIN Solenoid
ACTUATOR
Actuator
Solenoid
RETURN
Return
Solenoid
Solenoid
MPP
Min. Pilot Pressure
20
20
PSI
V
Voltage (DC/AC)
12VDC
24VDC
24VAC
120VAC
220VAC
240VAC
12VDC
24VDC
24VAC
120VAC
220VAC
240VAC
L
Length L
4.37
4.37
Inch
W
Width W
2.00
2.00
Inch
H
Height H
2.25
2.25
Inch
L1
7.45
7.45
Inch
L2
2.69
2.69
Inch
W1
1.62
1.62
Inch
H1
1.00
1.00
Inch
H2
0.50
0.50
Inch
A
0.50
0.50
Inch
D
0.89
0.89
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸