您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
C2-5DCD-12VDC
IMI Bimba Products
Valves
Inch
Solenoid Operated
Single/Double Solenoid
4-Way
240 VAC
Powered by
CAD模型選擇
{bimba/valves/inch/solenoid_operated/single_double_solenoid/4_way/240_vac/capsula_c2_4dcd_asmtab.prj},{NB=C2-5DCD-12VDC},{MN=C2-5DCD},{PSDESCR=1/4 NPTF - 2-Position, Double DIN Solenoid},{PS=1/4\"},{ACTUATOR=Solenoid},{RETURN=Solenoid},{DESCRIPTION=2-Position, Double DIN Solenoid},{TYPE=2-Position, Double DIN Solenoid},{MPP=20},{V=12VDC},{L=4.37},{W=2.00},{H=2.25},{L1=7.45},{L2=2.69},{W1=1.62},{H1=1.00},{H2=0.50},{A=0.50},{D=0.89},{X=9},{ASSCFGPRA=c2_5dcd},{X1=1},{PPATH=capsula_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
C2-5DCD-12VDC
C2-5DCD-12VDC
MN
Model Number
C2-5DCD
C2-5DCD
PSDESCR
Port Size - Description
1/4 NPTF - 2-Position, Double DIN Solenoid
1/4 NPTF - 2-Position, Double DIN Solenoid
ACTUATOR
Actuator
Solenoid
RETURN
Return
Solenoid
Solenoid
MPP
Min. Pilot Pressure
20
20
PSI
V
Voltage (DC/AC)
12VDC
24VDC
24VAC
120VAC
220VAC
240VAC
12VDC
24VDC
24VAC
120VAC
220VAC
240VAC
L
Length L
4.37
4.37
Inch
W
Width W
2.00
2.00
Inch
H
Height H
2.25
2.25
Inch
L1
7.45
7.45
Inch
L2
2.69
2.69
Inch
W1
1.62
1.62
Inch
H1
1.00
1.00
Inch
H2
0.50
0.50
Inch
A
0.50
0.50
Inch
D
0.89
0.89
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸