N1-DX-120VAC
IMI Bimba Products
Valves
Inch
Solenoid Operated
Single/Double Solenoid
4-Way
240 VAC
Powered by
CAD模型選擇
{bimba/valves/inch/solenoid_operated/single_double_solenoid/4_way/240_vac/nova_n1_scd_asmtab.prj},{NB=N1-DX-120VAC},{MN=N1-DX},{PSDESC=1/8\" - Explosion Proof},{TYPE=Explosion Proof},{PS=1/8\"},{ACTUATOR=Solenoid},{RETURN=Solenoid},{DESCRIPTION=Explosion Proof},{MPP=10},{SO=},{SO1= '', 'No Available'},{V=-120VAC},{L=2.94},{W=1.78},{H=1.50},{L1=2.69},{L2=1.98},{L3=2.25},{W1=1.03},{W2=1.41},{H1=0.56},{H2=0.94},{D=0.78},{D1=1.09},{D2=1.54},{X=10},{ASSCFGPRA=n1_dx},{X1=10},{PPATH=nova_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
N1-DX-120VAC
N1-DX-120VAC
PSDESC
Port Size - Description
1/8" - Explosion Proof
1/8" - Explosion Proof
PS
Port Size (NPTF)
1/8"
1/8"
ACTUATOR
Actuator
Solenoid
RETURN
Return
Solenoid
Solenoid
MPP
Min. Pilot Pressure
10
10
PSI
SO
Stacking Option
No Available
No Available
V
Voltage (DC/AC)
120VAC
120VAC
L
Length
2.94
Inch
W
Width
1.78
Inch
H
Height
1.50
Inch
L1
2.69
Inch
L2
1.98
Inch
L3
2.25
Inch
W1
1.03
Inch
W2
1.41
Inch
H1
0.56
Inch
H2
0.94
Inch
D
0.78
Inch
D1
1.09
Inch
D2
1.54
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸