您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
V4A-0507-000
IMI Bimba Products
Valves
Inch
Solenoid Operated
Single/Double Solenoid
4-Way
24 VDC
Powered by
CAD模型選擇
{bimba/valves/inch/solenoid_operated/single_double_solenoid/4_way/24_vdc/v4_valve.prj},{NB=V4A-0507-000},{PCF=Valve - Isonic 4000 (4-Way)},{CS=A},{AT=0507},{SV=0},{CON=0},{O=},{A=2.20},{C=0.79},{L=1.95},{M=0.25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
V4A-0507-000
PCF
Product Category - Family
Valve - Isonic 4000 (4-Way)
CS
Collet Size
1/4" O.D. Tube Collet
6mm O.D. Tube Collet
1/4" O.D. Tube Collet
6mm O.D. Tube Collet
AT
Actuator Type
Single Air Pilot, Spring Return
Double Air Pilot
Single Solenoid, Spring Return
Single Air Pilot, Spring Return
Double Air Pilot
Single Solenoid, Spring Return
SV
Solenoid Voltage
None
None
CON
Connector
None
None
LED
No LED
O
Options
No Options
Pilot Breather Vent Filter
No Options
Pilot Breather Vent Filter
A
2.20
Inch
B
2.12
Inch
C
0.79
Inch
D
0.30
Inch
E
1.01
Inch
F
1.51
Inch
G
1.94
Inch
H
0.93
Inch
I
0.30
Inch
J
0.77
Inch
K
0.17
Inch
L
1.95
Inch
M
0.25
Inch
N
0.00
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸